Large Screen Thermometer (TRACEABLE) -25 - +70℃

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: 4160
    ・Measurement range (℃): -25 to +70
    ・Resolution (℃): 0.1
    ・Accuracy: +/- 1℃:
    ・Material: ABS resin
    ・Memory: Minimum value, maximum value
    ・Power supply: AAA dry cell x 1 piece (included for test)
    ・Size: 89 x 19 x 108mm
    ・Weight: 255g
    ・NIST compliance
    ・With pasting seal
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
    Large Screen Thermometer (TRACEABLE) -25 - +70℃ | AS ONE | MISUMI Thailand