(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
3-6320-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 6,670.00 |
STIRRING AND SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) |
【Product Specifications】
・Model number: 89049-012
・Size (mm): φ102 x 19
・Material: PS (polystyrene)
・Conform stirring rod: 25mm (max)
・Stirred capacity: 1L (max)
・Operating pressure: 21 - 55kPa
・Air connection port size: 6mm
・Attached tube: Inner diameter φ5 x outer diameter φ8, Length 2000mm
Part Number |
---|
3-6320-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 6,670.00 |
STIRRING AND SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?