1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Microscope with Built-In Digital Camera 40 - 400 x M-100FLD Corded

Asone product

Microscope with Built-In Digital Camera 40 - 400 x M-100FLD Corded
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 37,900.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: M-100FLD Corded
・Total magnification: 40 - 400 x
・Eyepiece lens: WF10x (field number 18)
・Objective lens: 4 x ・10 x ・40 x (S)
・Focus adjustment: Rack pinion set
・Eye width adjustment range: 55 - 75mm
・Lens barrel type: Ocellus head, inclination 45° (360° rotation set, digital camera & USB 2.0 output)
・Stage: 115 x 120mm
・Condenser: Built-in set (NA0.65) iris diaphragm, with filter holder
・Lighting: LED white color (with optical strength adjustment function)
・Power supply: AC100 - 240V 50/60Hz
・Total number of images: 1600 x 1200 about 2.0 Mega-pixel
・Imaging element: 1/3 inch type CMOS sensor
・Supported OS: Windows(R)XP/Vista(R)/7/8/8.1/10
・Power cord: 160cm
・Size: 130 x 175 x 360mm
・Weight: 2.8kg

 
Part Number
3-6300-01 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 37,900.00

฿ 30,320.00

Asone product 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-6300-01 in the Microscope with Built-In Digital Camera 40 - 400 x M-100FLD Corded series.