Tray For Container 363 x 243 x 23mm Number Of Pockets 50

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: KS-50, 10 sheets
・Tray size (mm): 363 x 243 x 23
・Pocket size (mm): 31 x 34 x 18
・Number of pockets 50
・Supported container: TC-1
・Material: A-PET (amorphous, polyethylene terephthalate)
・Quantity: 1 bag (10 sheets)