Tray For Container 334 x 257 x 16mm Number Of Pockets 176

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: E-176, 10 sheets
・Tray size (mm): 334 x 257 x 16
・Pocket size (mm): 14 x 17 x 16
・Number of pockets 176
・Supported container: PT-36C (using 2 pieces)
・Material: A-PET (amorphous, polyethylene terephthalate)
・Quantity: 1 bag (10 sheets)