Ultra Thin Sound Absorption / Sound Insulation Material Otokui 2000

Brand :
AS ONE

Caution

    Product Description

    [Features]
    - Provides acoustic absorbing effects to reduce reflected sound by decaying wide range of frequency, acoustic insulating effects to reduce acoustic transmittance and heat insulating effects.
    - Adhesive is applied on back for easy affixing to any object.
    - Thin enough to be cut to intended dimensions.
    [Specifications]
    - Size (mm): 920 x 2000 x 5
    - Thermal conductivity: 0.05W/m・K
    - Thermal resistance value (2 sheets): 0.283m^2K/W
    - With adhesive sheet: Yes

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat