Chip Spacing Variable Multi-Channel Electric Pipette VOYAGERII (8 Channel) 50.0 - 1250μl

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 4724 (8 channel)
・Dispensing capacity (μL): 50.0 - 1250
・Minimum scale (μL): 1.00
・Accuracy: +/- 10.00% to +/- 1.20%
・Reproducibility: ≦ 6.00% - ≦ 0.30%
・Accessories: AC adapter for charging