Chip Spacing Variable Multi-Channel Electric Pipette VOYAGERII (8 Channel) 10.0 - 300μl

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 4723 (8 channel)
・Dispensing capacity (μL): 10.0 - 300
・Minimum scale (μL): 0.50
・Accuracy: +/- 6.00% to +/- 1.60%
・Reproducibility: ≦ 1.10% - ≦ 0.35%
・Accessories: AC adapter for charging