Chip Spacing Variable Multi-Channel Electric Pipette VOYAGERII (8 Channel) 5.0 - 125μl

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 4722 (8 channel)
・Dispensing capacity (μL): 5.0 - 125
・Minimum scale (μL): 0.10
・Accuracy: +/- 4.00% to +/- 1.60%
・Reproducibility: ≦ 1.20% - ≦ 0.35%
・Accessories: AC adapter for charging