Chip Spacing Variable Multi-Channel Electric Pipette VOYAGERII (8 Channel) 0.5 - 12.5μl

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 4721 (8 channel)
・Dispensing capacity (μL): 0.5 - 12.5
・Minimum scale (μL): 0.01
・Accuracy: +/- 5.00% to +/- 2.00%
・Reproducibility: ≦ 2.50% - ≦ 0.80%
・Accessories: AC adapter for charging