Pipette Tip Filter FLOWMI (TM) 70μm

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: H13680-0070
・Filter pore size (μm): 70
・Quantity: 1 box (50 pieces)
・Material: PP (Polypropylene)
・γ ray sterilized
・Quantity: 50 pieces