Goods Cleaning Basket

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 803-756
・Overall length (mm): 165
・Material: Handle part/ABS resin, Basket part/stainless steel (SUS304)
・Basket mouth diameter: 50mm
・Reticulation: 11 mesh