Part Box 356 x 237 x 60

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: EK-204
・Size (mm): 356 x 237 x 60
・Partition plate adjustable width (mm): 53
・Material: PP (Polypropylene)
・Number of attached partition plates: 20 sheets