Silicon Clean Spatula Blue 130 x 500mm

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: Special large L Type 500
・Color: Blue
・Spatula width x length (mm): 130 x 500
・Material: Silicon resin
・Operating temperature range: -20 to +230℃