(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
3-6129-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,901.48 |
RESIN VOLUMETRIC EQUIPMENT | 1 Piece(s) | 31 Day(s) |
【Product Specifications】
・Model number: 211074807
・Capacity (mL): 600
・Body inner diameter x height (mm): φ90 x 125
・Material: DURAN (R) (borosilicate glass)
・One tick marks: 100mL
・Maximum scale: 500mL
・Autoclavable (121℃)
Part Number |
---|
3-6129-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,901.48 |
RESIN VOLUMETRIC EQUIPMENT | 1 Piece(s) | 31 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?