1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Industrial Endoscope

Asone product

Industrial Endoscope
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 99,853.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: F300-6.0mm1m articulation Hyperion probe
・Resolution: 640 x 480 pixels
・Preservation format: JPEG・AVI
・Focal length: 10 - 60mm
・Function: Boosts, image rotation, reflection prevention, dust free
・Power supply: AA battery x 4 pieces (included for testing)
・Dustproof, waterproof: Body/IP55, Camera cable/IP67 (excluding operation and joint units)
・Size: Body/116 x 140 x 42mm, Probe/φ6mm x 1m
・Weight: Body/approx 300g, Probe/approx 200g
・Accessories: Clamp (for body fixed), SD card (4GB)
・*Cannot be used for medical purposes.

 
Part Number
3-6125-01 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 99,853.00

฿ 87,371.38

Asone product 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-6125-01 in the Industrial Endoscope series.