Portable Mini CO2 Incubator (Minicell)

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: AS-203M
    ・Outer dimension (mm): 292 x 333 x 433
    ・Chamber internal dimensions: 224 x 200 x 340mm
    ・Chamber capacity: 16L
    ・Control temperature range: 15 - 45℃ (per 0.1℃)
    ・Temperature accuracy: Display system +/- 0.25℃ (at 37.0℃, surrounding 25℃)
    ・Control system: Peltier element
    ・CO2 concentration control range: 0 - 20% (per 0.1%)
    ・CO2 display precision: +/- 0.1% (at 5.0%)
    ・Sensor/dual beam system IR (infrared) sensor
    ・Alarm function: Temperature, CO2 concentration
    ・Gas supply pressure: 0.3 - 1.0bar (0.03 - 0.1MPa)
    ・Access port: φ11mm (chamber at the top left side)
    ・Chamber material: ABS resin
    ・Number of shelf board: Standard 2 boards (maximum 3 boards, made of stainless steel)
    ・Shelf board size: 220 x 164mm
    ・Power supply: 12VDC, 100VAC 50/60Hz 63W
    ・Weight: 6.8kg

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat