(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
3-6060-01 |
3-6060-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum dispensing capacity (mL) |
Accuracy | Part Number | Product Detail Type |
---|---|---|---|---|---|---|---|---|---|
฿ 59,570.00 ฿ 47,656.00 |
BURETTES/PIPETTES/SYRINGES | 1 Piece(s) | 19 Day(s) | 25 | 25 mL discharge/±0.07% or less, 12.5 mL discharge/±0.14% or less, 2.5 mL discharge/±0.7% or less | 4760-151 | Titrette 25mL | ||
฿ 59,570.00 ฿ 47,656.00 |
BURETTES/PIPETTES/SYRINGES | 1 Piece(s) | 19 Day(s) | 50 | 50 mL discharge/±0.06% or less, 25 mL discharge/±0.12% or less, 5 mL discharge/±0.6% or less | 4760-161 | Titrette 50mL |
Part Number |
---|
3-6060-01 |
3-6060-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum dispensing capacity (mL) |
Accuracy | Part Number | Product Detail Type |
---|---|---|---|---|---|---|---|---|---|
฿ 59,570.00 ฿ 47,656.00 |
BURETTES/PIPETTES/SYRINGES | 1 Piece(s) | 19 Day(s) | 25 | 25 mL discharge/±0.07% or less, 12.5 mL discharge/±0.14% or less, 2.5 mL discharge/±0.7% or less | 4760-151 | Titrette 25mL | ||
฿ 59,570.00 ฿ 47,656.00 |
BURETTES/PIPETTES/SYRINGES | 1 Piece(s) | 19 Day(s) | 50 | 50 mL discharge/±0.06% or less, 25 mL discharge/±0.12% or less, 5 mL discharge/±0.6% or less | 4760-161 | Titrette 50mL |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?