Casting Test Tube Stand White 20φmm

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: HS27513A
・Color: White
・Applicable test tube diameter (φmm): 20
・Size (mm): 100 x 252 x 83
・Material: Delrin(R) (POM)
・Allowable temperature limit: -40 to +140℃
・Number of stands: 40 pieces
・Autoclavable
・With label-attached area