Wax Plate for Hematocrit Tube 24 Stands 10 Pcs

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: Wax plate
・Overall length (mm): 24 stands
・Outer diameter/inner diameter (mm): 24 stands
・Quantity: 1 box (10 pcs)
・Material: Natural wax
・Conform to ISO12772