(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PIG(R) Capsule Neutralizing Mat MAT Series【25 Pieces Per Package】

PIG(R) Capsule Neutralizing Mat MAT Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 13,055.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-5956-01 SALE
3-5956-02 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Specifications Part Number Product Detail Type Material

฿ 13,553.00

฿ 10,842.40

ABSORBERS 1 Pack(s)

25 Pieces Per Package

19 Day(s) For acidic liquids only (Mauji) MAT304 For acidic liquids only (Mauji) PP (polypropylene), sodium carbonate, alizarin

฿ 13,055.00

฿ 10,444.00

ABSORBERS 1 Pack(s)

25 Pieces Per Package

19 Day(s) For basic liquids only (Cream) MAT353 For basic liquids only (Cream) PP (polypropylene), polymer, citric acid, thymol blue

Basic Specifications

  • Absorption
    94.6 mL/sheet
  • Size
    280×300mm
  • Quantity
    1 box (25 pcs. included)
  • Thickness
    3mm

Product Description

[Features]
·A mat that absorbs and neutralizes acidic or basic liquids.
·It changes color when it comes into contact with an acid or base, and returns to its original color when neutralized.
·It gels and hardens, preventing it from seeping through the mat.
·98% sulfuric acid or 50% diluted sodium hydroxide will also do the trick.

Part Number
3-5956-01 SALE
3-5956-02 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Specifications Part Number Product Detail Type Material

฿ 13,553.00

฿ 10,842.40

ABSORBERS 1 Pack(s)

25 Pieces Per Package

19 Day(s) For acidic liquids only (Mauji) MAT304 For acidic liquids only (Mauji) PP (polypropylene), sodium carbonate, alizarin

฿ 13,055.00

฿ 10,444.00

ABSORBERS 1 Pack(s)

25 Pieces Per Package

19 Day(s) For basic liquids only (Cream) MAT353 For basic liquids only (Cream) PP (polypropylene), polymer, citric acid, thymol blue

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1