(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Cleanroom chair FRP-5 series

Cleanroom chair FRP-5 series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/05/2024
Filter By :

Loading...

Specifications of 3-5952-01

  • Specifications
    With ground wire
  • Caster
    Conductivity
  • Size(mm)
    540×440×850
  • Part number
    FRP-5CSR
  • Seat Size(mm)
    430×450
  • Cleanliness Class
    Class 10 compatible
  • Note
    With ring
  • Material
    Back/seat/FRP, legs/chrome plated finish
  • Electrical resistivity
    10⁶Ω
Part Number
3-5952-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 33,253.00

฿ 26,602.40

CLEAN-ENVIRONMENT-RELATED 1 Piece(s) 19 Day(s)

Basic Specifications

  • Specifications
    With ground wire
  • Caster
    Conductivity
  • Size(mm)
    540×440×850
  • Part number
    FRP-5CSR
  • Seat Size(mm)
    430×450
  • Cleanliness Class
    Class 10 compatible
  • Note
    With ring
  • Material
    Back/seat/FRP, legs/chrome plated finish
  • Electrical resistivity
    10⁶Ω

Product Description

[Features]
A conductive chair for clean rooms.
The casters are conductive and have a ground wire.
You can choose to have a ring on your feet or not.
Compatible with clean room class 10.

Specifications of 3-5952-01

  • Specifications
    With ground wire
  • Caster
    Conductivity
  • Size(mm)
    540×440×850
  • Part number
    FRP-5CSR
  • Seat Size(mm)
    430×450
  • Cleanliness Class
    Class 10 compatible
  • Note
    With ring
  • Material
    Back/seat/FRP, legs/chrome plated finish
  • Electrical resistivity
    10⁶Ω
Part Number
3-5952-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 33,253.00

฿ 26,602.40

CLEAN-ENVIRONMENT-RELATED 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1