Sheet Type Drying Agent (Dryern(R)) Activated Charcoal + Pulp

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: Activated charcoal + pulp
・Size (mm): 40 x 80
・Thickness (mm): 1.5
・Quantity: 1 pack (10 sheets/bag x 5 bags)