Silica Gel A Type Sphere. (Contained No Cobalt) 6UP Mesh Green

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 6 UP mesh green
・Specification: Green 100%
・Quantity: 1 can (500g)
・Principal ingredient: Silicon dioxide (SiO2) (contained organic pigments, no cobalt chloride is used)