Silica Gel Drying Agent (Dryern(R)) 5G x 50 Pcs

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Silica gel volume (g): 5
・Size (mm): 46 x 65
・Quantity: 1 package (50 pieces)
・Contained no cobalt chloride:
・JISZ0701 standards products