1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Holder Plano-Concave Cylindrical Lens And Rectangle Cylindrical Lens

HOLDER CH-101

Holder Plano-Concave Cylindrical Lens And Rectangle Cylindrical Lens
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: CH-101
・Applicable element: Square type cylindrical lens
・Applicable element size (mm) 30 x 25
・Weight (g): 100
・Material: Aluminum (surface anodic oxide processing)
・Edge thickness (maximum): 8.5mm
・Fixing method: Slide
・With stainless steel pole (φ12 x 60mm)

 
Part Number
3-5129-03
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

HOLDER CH-101 1 Piece(s) Quote

Loading...

  1. 1