- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Hook-and-Loop Fastener With Adhesive, MAGICLOBOND (R)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Specifications |
Part Number |
|
฿ 1,105.71
|
MAGIC TAPES / TYING BELTS
|
1 Piece(s)
|
|
Same day
|
Side A (Male) |
1K5UCW255 |
|
฿ 1,105.71
|
MAGIC TAPES / TYING BELTS
|
1 Piece(s)
|
|
5 Day(s)
|
Side B (Female) |
2W5UCW255 |
Basic Specifications
-
- Color
- White
-
- Adhesion heat-resistant temperature
- 60°C
-
- Fastener engagement force
- Release strength: 1.03 N/cm2, Tensile shear strength: 8.5 N/cm2
-
- Materials
- Fastener: nylon, Adhesive: rubber resin
-
- Thickness
- Approx. 2 mm
-
- Size
- 25 mm × 5 m
Product Description
[Features]
·Made of nylon so it is durable
·Strong adhesive type that can be attached to metal, polypropylene, ABS, etc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Specifications |
Part Number |
|
฿ 1,105.71
|
MAGIC TAPES / TYING BELTS
|
1 Piece(s)
|
|
Same day
|
Side A (Male) |
1K5UCW255 |
|
฿ 1,105.71
|
MAGIC TAPES / TYING BELTS
|
1 Piece(s)
|
|
5 Day(s)
|
Side B (Female) |
2W5UCW255 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?