(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oil Drain Pumps & Kits (For vacuum pump oil replacement)

Oil Drain Pumps & Kits (For vacuum pump oil replacement)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3-4993-01

  • Size(mm)
    230×180×140
  • Oil drain kit configuration
    -
  • Weight(g)
    1700
  • Compatible products
    -
  • Product Detail Type
    (For vacuum pump oil replacement)
  • Composition
    Oil drain pump, drain hose, leak prevention stopper
  • Compatible Vacuum Pump
    -
  • Power Supply
    AC100V
Part Number
3-4993-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Oil drain kit configuration Weight
(g)
Compatible products Product Detail Type Composition Compatible Vacuum Pump Power Supply

฿ 27,005.00

฿ 21,604.00

LIQUID FEEDER EQUIPMENT 1 Piece(s) 19 Day(s) 230×180×140 - 1700 - (For vacuum pump oil replacement) Oil drain pump, drain hose, leak prevention stopper - AC100V

Product Description

[Features]
·Makes oil changes quicker, easier and less messy to maintain, even in the most difficult locations (e.g. under or behind benches)

Specifications of 3-4993-01

  • Size(mm)
    230×180×140
  • Oil drain kit configuration
    -
  • Weight(g)
    1700
  • Compatible products
    -
  • Product Detail Type
    (For vacuum pump oil replacement)
  • Composition
    Oil drain pump, drain hose, leak prevention stopper
  • Compatible Vacuum Pump
    -
  • Power Supply
    AC100V
Part Number
3-4993-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Oil drain kit configuration Weight
(g)
Compatible products Product Detail Type Composition Compatible Vacuum Pump Power Supply

฿ 27,005.00

฿ 21,604.00

LIQUID FEEDER EQUIPMENT 1 Piece(s) 19 Day(s) 230×180×140 - 1700 - (For vacuum pump oil replacement) Oil drain pump, drain hose, leak prevention stopper - AC100V

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1