(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
2-8157-13 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 294,563.00 ฿ 242,572.63 |
RESEARCH EQUIPMENT/POWDERING | 1 Piece(s) | 19 Day(s) |
【Product Specifications】
・Model number: HC300-15
・Weighted (t): 1 - 15
・Size (mm): 475 x 460 x 615
・Weight (kg): Approx 80
・Hot plate size: 200 x 150mm
・Hot plate stroke: 0 - 90mm
・Heating temperature: Highest temperature 300℃
・Heater capacity: 660W/heating plate x 2 sheets
・Temperature adjustment: PID type
・With pressure gauge left needle, analog display
・Power supply: 100VAC 50/60Hz
・Power cord length: 2.5m (with 3P plug)
・*This product is water cooling type, but the machine itself cannot cool down . Please use by circulating tap water or cooling water.
・*it cannot hold pressure for long hours.
・*Pressure is recommended for use in 50% or more of the largest value.
Part Number |
---|
2-8157-13 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 294,563.00 ฿ 242,572.63 |
RESEARCH EQUIPMENT/POWDERING | 1 Piece(s) | 19 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?