Small Heat Press Machine (With Cooling Function) 0 - 5T

Caution
Product Description
【Product Specifications】
・Model number: HC300-05
・Weighted (t): 0 - 5
・Size (mm): 470 x 460 x 530
・Weight (kg): 65
・Hot plate size: 200 x 150mm
・Hot plate stroke: 0 - 90mm
・Heating temperature: Highest temperature 300℃
・Heater capacity: 660W/heating plate x 2 sheets
・Temperature adjustment: PID type
・With pressure gauge left needle, analog display
・Power supply: 100VAC 50/60Hz
・Power cord length: 2.5m (with 3P plug)
・*This product is water cooling type, but the machine itself cannot cool down . Please use by circulating tap water or cooling water.
・*it cannot hold pressure for long hours.
・*Pressure is recommended for use in 50% or more of the largest value.