Digital Isothermal Oil Bath

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: EO-2
    ・Outer dimension (mm): 520 x 390 x 325
    ・Chamber dimensions (mm): 480 x 350 x 150
    ・Material: Stainless steel (SUS304)
    ・Temperature settings range: Room temperature +10 - 180℃
    ・Temperature accuracy: +/- 1℃ (performance of controller single)
    ・Temperature controller: PID control
    ・Stirring in chamber: Propeller stirring method
    ・Heater capacity: 800W
    ・Safety device: Liquid expansion type temperature excessive rise prevention device
    ・Power supply: 100VAC 50/60Hz 11A
    ・Weight: Approx 10kg

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat