High-Temperature Heat Press Machine 0 - 15T

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: H400-15
    ・Weighted (t): 0 - 15
    ・Size (mm): 650 x 490 x 620
    ・Weight (kg): Approx 87
    ・Hot plate size: 200 x 150mm
    ・Hot plate stroke: 0 - 90mm
    ・Heating temperature: R.T. +20 - 400℃
    ・Heater capacity: 1150W/heating plate x 2
    ・Temperature adjustment: PID type
    ・Pressure gauge: With left needle, analog display
    ・Power supply: AC200V 50/60Hz
    ・Power cord length: 2.5m
    ・Plug shape: Without plug
    ・*it cannot hold pressure for long hours.
    ・*Pressure is recommended for use in 50% or more of the largest value.