Dilutor DIL-300N

Caution
Product Description
【Product Specifications】
・Model number: DIL-300N
・▼Dilution magnification setting range: 1.1 - 100 times
・▼Motor: Stepping motor
・▼Dispensing flow rate: Maximum flow rate approximately 1000mL/min, Average flow rate approximately 600mL/min (Example: When total amount is 100g)
・▼Dispensing amount: 5 - 300g
・▼Dispensing accuracy: Target weight within ±0.5g
・▼Used tube: Silicon tube (inner diameter φ7mm x outer diameter φ10mm)
・▼Weight: Approx 3.5kg
・▼Power supply: AC100 - 240V 50/60Hz
・▼Size: 130 x 160 x 125mm
・▼Weighing: 1500g
・▼Resolution: 0.1, 0.5, 0.5g (automatic switching)
・▼Power supply: AC100V 50/60Hz