(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
1-7722-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 88,080.00 ฿ 77,070.00 |
RESEARCH EQUIPMENT/POWDERING | 1 Piece(s) | 40 Day(s) |
【Product Specifications】
・Model number: HG-200
・Specification: Body
・Processing volume (mL): -
・Size (mm): 270 x 310 x 560
・Rotation speed: 0 - 20000rpm
・Motor output: DC210W
・Weight: 10kg
・Power supply: 100VAC 50/60Hz
・With thermal breaker fuse
・Power cord length: 1.6m
・Shaft generator material: Stainless steel (SUS304)
・Accessories: Stand x 1, Wrench x 1, Shaft generator fixed knob x 1, T-shaped tool for disassembling shaft generator x 3 kinds
・*Shaft generator is not included in the package.
Part Number |
---|
1-7722-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 88,080.00 ฿ 77,070.00 |
RESEARCH EQUIPMENT/POWDERING | 1 Piece(s) | 40 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?