Diaphragm Quantitative Pump (50Hz) 200 - 2000mL/Min (60Hz) 240 - 2400mL/Min Vinyl Chloride Resin

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: MEX-2000
    ・Discharge quantity (mL/min): 200 - 2000
    ・Discharge quantity (mL/min): 240 - 2400
    ・Maximum pressure (MPa): Approximately 0.49 (5kg/cm2)
    ・Pump head material/connection hose diameter(φmm): PVC (vinyl chloride resin)/10 x 16
    ・Suction head: 2m
    ・Available liquid viscosity: 300mPa・s
    ・Liquid junction material Diaphragm: PTFE (poly tetrafluoroethylene), O-ring: Viton, Head, included hose: PVC (vinyl chloride resin)
    ・Weight: 13kg
    ・Power supply: AC100V 65W
    ・Accessories: Hose 4m
    ・*It can be installed in safety explosion-proof motor, pressure explosion-proof motor, different voltage motor, etc. Please contact with us.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat