Diaphragm Quantitative Pump (50Hz) 50 - 500mL/Min (60Hz) 60 - 600mL/Min Vinyl Chloride Resin

Caution
Product Description
【Product Specifications】
・Model number: MEX-500
・Discharge quantity (mL/min): 50 - 500
・Discharge quantity (mL/min): 60 - 600
・Maximum pressure (MPa): Approximately 0.69 (7kg/cm2)
・Pump head material/connection hose diameter(φmm): PVC (vinyl chloride resin)/6 x 11
・Suction head: 2m
・Available liquid viscosity: 300mPa・s
・Liquid junction material Diaphragm: PTFE (poly tetrafluoroethylene), O-ring: Viton, Head, included hose: PVC (vinyl chloride resin)
・Weight: 12kg
・Power supply: AC100V 65W
・Accessories: Hose 4m
・*It can be installed in safety explosion-proof motor, pressure explosion-proof motor, different voltage motor, etc. Please contact with us.