(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Heat Press Machine, H300 Series

Small Heat Press Machine, H300 Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 188,357.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-6002-32 SALE
2-7903-11 SALE
2-7903-12 SALE
2-7903-13 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Load (t) Part Number Product Detail Type Weight
(Kg)

฿ 413,024.00

฿ 340,125.26

RESEARCH EQUIPMENT/POWDERING 1 Piece(s) 19 Day(s) - - - - -

฿ 188,357.00

฿ 155,111.99

RESEARCH EQUIPMENT/POWDERING 1 Piece(s) 19 Day(s) 470 × 350 (500) ×456 * () includes the handle. 0 to 1 H300-01 0 to 1t Approx. 54

฿ 207,193.00

฿ 170,623.44

RESEARCH EQUIPMENT/POWDERING 1 Piece(s) 19 Day(s) 470 × 380 (735) × 490 * () includes the handle. 0 to 5 H300-05 0-5t Approx. 55

฿ 207,193.00

฿ 170,623.44

RESEARCH EQUIPMENT/POWDERING 1 Piece(s) 19 Day(s) 570 × 380 (725) ×570 * () includes the handle. 0 to 15 H300-15 0-15t Approx. 70

Basic Specifications

  • Pressure gauge
    With residual needle/analog display
  • Heating Temperature
    Room temperature +20 to 300°C
  • Power Cord
    2.5 m (with 3P plug)
  • Hot Plate Size
    200×150mm
  • Hot Plate Stroke
    0 to 90mm
  • Heater capacity(W)
    660/heat plate x 2 pieces
  • Power Supply
    100 V AC 50/60 Hz
  • Temperature control
    PID method
  • Applications
    Compression molding test sample preparation for resins and various powders

Product Description

[Features]
·Resin sheets and molded samples can be produced.
·Heat compression molding tests can be performed on various materials.
·Since it is hydraulically operated, weighting is easy.
·The pressure gauge is a two-needle latent type, so you can check the weighted pressure.
* It cannot hold pressure for a long time.

Part Number
1-6002-32 SALE
2-7903-11 SALE
2-7903-12 SALE
2-7903-13 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Load (t) Part Number Product Detail Type Weight
(Kg)

฿ 413,024.00

฿ 340,125.26

RESEARCH EQUIPMENT/POWDERING 1 Piece(s) 19 Day(s) - - - - -

฿ 188,357.00

฿ 155,111.99

RESEARCH EQUIPMENT/POWDERING 1 Piece(s) 19 Day(s) 470 × 350 (500) ×456 * () includes the handle. 0 to 1 H300-01 0 to 1t Approx. 54

฿ 207,193.00

฿ 170,623.44

RESEARCH EQUIPMENT/POWDERING 1 Piece(s) 19 Day(s) 470 × 380 (735) × 490 * () includes the handle. 0 to 5 H300-05 0-5t Approx. 55

฿ 207,193.00

฿ 170,623.44

RESEARCH EQUIPMENT/POWDERING 1 Piece(s) 19 Day(s) 570 × 380 (725) ×570 * () includes the handle. 0 to 15 H300-15 0-15t Approx. 70

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1