(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
1-5921-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 72,496.00 ฿ 54,372.00 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) |
【Product Specifications】
・Model number: ROP-001P
・Outer dimension (mm): 210 x 260 x 290
・Inner furnace dimension (mm): 90 x 110 x 70*
・Program function: There
・Temperature settings range: 100 - 900℃
・Temperature control system: PID control
・Program function: 16 steps, 4 patterns
・Sensor: K class thermocouple
・Timer: ON, OFF, ON/OFF timer, SV timer
・Temperature setting resolution: 1℃
・Time setting resolution: 1 minute
・Safety mechanism: Sensor abnormality detection, excessive rise prevention relay, overcurrent fuse
・Material: Exterior/steel heat-resistant coating, Furnace body/ceramic fiber
・Power supply: 100VAC 50/60Hz
・Heater: 500W
・Power cord length: 2m (2P plug)
・Weight: Approx 5kg
・*Including sensor protrusions
Part Number |
---|
1-5921-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 72,496.00 ฿ 54,372.00 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?