(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
1-5807-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 79,428.00 ฿ 59,571.00 |
INCUBATORS AND DRYERS | 1 Piece(s) | 19 Day(s) |
【Product Specifications】
・Model number: HC-80
・Size (mm): 150 x 185 x 373
・Body material: Stainless steel (SUS304)
・Temperature settings range: Room temperature +10 - 80℃
・Temperature control accuracy: +/- 2℃ (performance of controller single)
・Temperature control system: PID control
・Temperature display: LCD digital display
・Heater capacity: 900W
・Safety device: Circulating water stoppage detection, Alarm lamp display (lighting) (heater, pump power OFF)
・Pump: Magnet pump (priming water is required), maximum amount of water pumping 2.1 - 2.7m, Amount of circulating water 5.5/6.0L/min, Viscosity range: 30mPa・s or less
・Power supply: 100VAC 50/60Hz 15A
・Weight approx 4.5kg
・*Hose is not included in the package. Hose of inner diameter φ12mm is available.
・*It cannot be used for pure water.
Part Number |
---|
1-5807-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 79,428.00 ฿ 59,571.00 |
INCUBATORS AND DRYERS | 1 Piece(s) | 19 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?