Isothermal Shaker Water Circulator

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: T-3S
    ・Outer dimension (mm): 690 x 400 x water tank 195, switchboard 145
    ・Inner dimension (mm): 480 x 350 x 150
    ・Usable dimensions: 380 x 350 x 150mm
    ・Shaking count: 12 - 110 stroke/min (50Hz)
    ・Amplitude: 20 - 40mm (3 stage variable type)
    ・Shaking motor: Electronically controlled motor (25W)
    ・Shaking rack size: 320 x 300 x 60mm (stainless steel spring rack), Large frame number 240 volume
    ・Temperature settings range: Room temperature +10 - 60℃
    ・Temperature accuracy: +/- 0.1℃
    ・Temperature adjustment system: Digital temperature indicator dial setting type (P control system)
    ・Heater (capacity): Sheathed wire type 1kW
    ・Agitator: Jet stirring method
    ・Material: Interior, rack/stainless steel (SUS304), Exterior/steel plate baking coating
    ・Safety device: Thermal type heater no-water burning prevention instrument (manual reset type), Power fuse
    ・Power supply: AV100V 50/60Hz 11A
    ・Weight: Approx 21kg

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat