(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
1-4598-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 16,892.00 ฿ 13,513.60 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) |
【Product Specifications】
・Model number: OP-1000A
・Settings range (℃): -20.0 - 500.0
・Minimum display unit (℃): 0.1
・Temperature display precision: To +/-2.6℃
・Sensor: K class thermocouple
・Connection capacity: AC100V MAX12A
・Safety device: Sensor abnormality detection, circuit protector
・Temperature setting system: LCD digital display (setting/measurement temperature simultaneous display)
・Additional function: Settings memory, key lock
・Power supply: 100VAC 50/60Hz
・Size: 147 x 150 x 106mm
・Accessories: K class thermocouple x 1
・*It doesn't return when temperature goes down after the power is cut by the temperature excessive rise.
Part Number |
---|
1-4598-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 16,892.00 ฿ 13,513.60 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?