(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
1-4195-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 73,073.00 ฿ 54,804.75 |
INCUBATORS AND DRYERS | 1 Piece(s) | 40 Day(s) |
【Product Specifications】
・Model number: ED-2
・Outer dimension (mm): 520 x 390 x 325
・Chamber dimensions (mm): 480 x 350 x 150
・Material: Water tank/stainless steel (SUS304) (with heat insulator), Controller unit exterior/stainless steel (SUS304), Water tank cover/hard PVC (vinyl chloride resin)
・Temperature settings range: Room temperature +5 - 60℃ (max 70℃)
・Temperature accuracy: +/- 1℃ (performance of controller single)
・Temperature controller: PID control
・Stirring in chamber: Jet stirring method
・Heater capacity: 1kW
・Body weight: Approx 12kg
・Power supply: 100VAC 50/60Hz 11A
・Safety device: Temperature excessive rise prevention, float type no-water burning prevention
・*Demonstration equipment 1-4196-01 is available.
Part Number |
---|
1-4195-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 73,073.00 ฿ 54,804.75 |
INCUBATORS AND DRYERS | 1 Piece(s) | 40 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?