(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Support Belt (Auxiliary bell for single-slung torso belt-type fall arrest equipment)

Support Belt (Auxiliary bell for single-slung torso belt-type fall arrest equipment)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of EA998FC-2

  • Color
    Black
  • Weight
    250g
  • Materials
    Nylon
  • Size
    100×650mm
  • Details 1
    Auxiliary belt for fall prevention equipment, torso belt type dedicated to single suspension
  • Accessories
    Tool hanging hook, hanger
  • Thickness
    10mm
Part Number
EA998FC-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 1,389.88

PROTECTOR 1 Piece(s) 6 Day(s) Black

Basic Specifications

  • Weight
    250g
  • Materials
    Nylon
  • Size
    100×650mm
  • Details 1
    Auxiliary belt for fall prevention equipment, torso belt type dedicated to single suspension
  • Accessories
    Tool hanging hook, hanger
  • Thickness
    10mm

Product Description

·Auxiliary belt for fall prevention equipment, torso belt type dedicated to single suspension
·Can be used for 50/60 mm fall arrest equipment
·Fall prevention equipment is sold separately.

Specifications of EA998FC-2

  • Color
    Black
  • Weight
    250g
  • Materials
    Nylon
  • Size
    100×650mm
  • Details 1
    Auxiliary belt for fall prevention equipment, torso belt type dedicated to single suspension
  • Accessories
    Tool hanging hook, hanger
  • Thickness
    10mm
Part Number
EA998FC-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 1,389.88

PROTECTOR 1 Piece(s) 6 Day(s) Black

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1