Light Wrok Hat EA998AN-1

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Fatigue-free light and compact type (200 g)
    ・Head size-53/60mm
    ・Material-ABS
    ・Protects your head at collision with still objects.
    ・Many holes improve the ventilation of the interior
    ・With single touch system chin strap
    ・This helmet is not accepted according to “standards for safety helmets" by the Ministry of Health, Labour and Welfare. Therefore, you must not wear this helmet in workplaces where you are required to wear a safety helmet by the Industrial Safety and Health Act.Color-White

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat