(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sponge Seal

Sponge Seal

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,390.30 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
EA997XR-310
EA997XR-320
EA997XR-520
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Tape width Details 1 Details 2 Tape thickness
(mm)

฿ 1,390.30

SHEET 1 Piece(s) 5 Day(s) 10 10mm With adhesive tape $Adhesive type - 3mm

฿ 1,787.25

SHEET 1 Piece(s) Same day 10 20mm Adhesive tape included Adhesive Type 3mm

฿ 2,364.14

SHEET 1 Piece(s) 5 Day(s) 10 20mm Adhesive tape included Adhesive Type 5mm

Basic Specifications

  • Tape length
    20m
  • Operating temperature range
    -20 to 100°C
  • Tensile strength
    10.8 kgf/c m²
  • Hardness
    Approximately 25°
  • Elongation
    170%
  • Tear strength
    2.5 kgf/c m²
  • Apparent specific gravity
    0.22 g/c m²
  • Product detail type
    Sponge Seal
  • Maximum operating temperature(°C)
    100
  • Base material details
    100% neoprene

Product Description

·Excellent flame retardant (UL94-HBF pass), water resistance, weather resistance, and durability.
·For waterproofing and sealing of switchboard frames and doors

Part Number
EA997XR-310
EA997XR-320
EA997XR-520
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Tape width Details 1 Details 2 Tape thickness
(mm)

฿ 1,390.30

SHEET 1 Piece(s) 5 Day(s) 10 10mm With adhesive tape $Adhesive type - 3mm

฿ 1,787.25

SHEET 1 Piece(s) Same day 10 20mm Adhesive tape included Adhesive Type 3mm

฿ 2,364.14

SHEET 1 Piece(s) 5 Day(s) 10 20mm Adhesive tape included Adhesive Type 5mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1