1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[With Adhesive]Rubber plate (natural rubber) length 10 m

SHEET

[With Adhesive]Rubber plate (natural rubber) length 10 m
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 921.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

One-sided adhesive rubber plate made of natural rubber with excellent elasticity.
Thickness: 3 mm
Length: 10 m

 
Part Number
EA997XH-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 921.41

SHEET 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Material Natural rubber Product Detail Type [With Adhesive]Rubber plate (natural rubber) length 10 m Thickness 3mm
Length 10m Width (mm) 10 Detail 1 With Adhesion (Single-sided)