1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rubber Plate(Fluorine Rubber) EA997XG-251

SHEET

Rubber Plate(Fluorine Rubber) EA997XG-251
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,935.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material …Fluor Rubber
・Excellent Oil resistance and Heat-resistant
・Size (mm) …200×200
・Thickness …5

Part Number
EA997XG-251
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,935.00

SHEET 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA997XG-251 in the Rubber Plate(Fluorine Rubber) EA997XG-251 series.