1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rubber Plate(CR) EA997XG-114

SHEET

Rubber Plate(CR) EA997XG-114
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,685.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material …Chloroprene Gum
・Superior In Weather Resistance, Heat Resistance, Oil Resistance, And Chemical Resistance.
・Size (mm) …1000×1000
・Thickness …1

Part Number
EA997XG-114
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,685.00

SHEET 1 Piece(s) 22 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA997XG-114 in the Rubber Plate(CR) EA997XG-114 series.