1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber Sheet (natural rubber)

Rubber Sheet (natural rubber)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 410.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It has rubber-like elasticity and good mechanical strength and flexibility, but is poor in weather resistance, oil resistance, heat resistance, and ozone resistance.

 
Part Number
EA997XF-1001
EA997XF-1002
EA997XF-1011
EA997XF-1012
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize

฿ 410.23

SHEET 1 Piece(s) 6 Day(s) 200×200mm

฿ 850.51

SHEET 1 Piece(s) 6 Day(s) 200×500mm

฿ 7,458.69

SHEET 1 Piece(s) 6 Day(s) 500×500mm

฿ 3,897.16

SHEET 1 Piece(s) 6 Day(s) 500×1000mm

Loading...

  1. 1

Basic Information

Material Natural rubber Product Detail Type Rubber Sheet (Natural Rubber) Thickness 10mm
Rubber Hardness 60° ±5