Rubber Plate [Oil-resistant, Heat-resistant] (5 Pcs) EA997XC-53

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Chloroprene rubber
・Excellent oil, weather, and heat resistances
・Heat resistance-100℃ or below
・Dim.…100 x 100mm
・Thickness…3mm
・Qty. per unit…5 pcs